RealSense Support

D435i Smallest Package Size

Comments

1 comment

  • MartyG

    Hi Flawedsoftware  For your application the most suitable RealSense camera model is likely to be the D405, which is designed for high accuracy and image quality at very close range.  It has an ideal depth sensing range of 7 cm to 50 cm (70 mm to 700 mm), though RealSense users have been able to depth-sense with the D405 at 4 cm from an object / surface if a software setting called Disparity Shift is used.

     

    https://www.intelrealsense.com/depth-camera-d405/

     

    https://store.intelrealsense.com/buy-intel-realsense-depth-camera-d405.html

     

    The very small dimensions of the object (1 mm - 2 mm) may be a challenge to detect though.  Below is a D405 test I performed with a pin with a shaft approximately 1mm thick and a head approximately 3 mm thick. The upper image is at 7 cm distance from the pin with default settings and the lower image is at 4 cm with a Disparity Shift value of '100'.

     

     

    0
    Comment actions Permalink

Please sign in to leave a comment.