Daisuke Sudo

  • Total activity 3
  • Last activity
  • Member since
  • Following 0 users
  • Followed by 0 users
  • Votes 0
  • Subscriptions 1

Activity overview

Latest activity by Daisuke Sudo
  • Daisuke Sudo commented,

    Thanks for your reply.In D435i Color Sensor, I’m aware that OV2740 supports 1920x1080 (16:9) as Active pixels.Regarding spec "RGB Sensor FOV (H × V × D): 69.4° × 42.5° × 77° (±3°)" , does this spec...

  • Daisuke Sudo created a post,

    D435i RGB Sensor FOV

    According to D400 series datasheet, D435i FOV is RGB Sensor FOV (H × V × D): 69.4° × 42.5° × 77° (±3°).Is this FHD resolution (Aspect Ratio 16:9)?In VGA resolution (Aspect Ratio 4:3) what value is ...