RealSense Support

Jetson Xavier NX with 4 x D455 cameras

Comments

1 comment

  • MartyX Grover

    Hi Joseslava  The Jetson Xavier could support multiple RealSense cameras.  For a 4-camera setup on a small computer form-factor though, you might like to also consider an Intel NUC mini PC with an Intel i7 processor.  NUCs come in a range of formats and specifications, including boards, kits that you can furnish with components yourself and fully equipped ready-to-go computers, and they are small enough to fit comfortably on a mobile robot.

    https://www.intel.com/content/www/us/en/products/details/nuc.html

    In Intel's multiple camera paper for the RealSense L515 lidar depth camera model, they tested with an Intel NUC Skull Canyon PC with Intel i7-6700HQ Quad Core Processor 2.6GHz up to 3.5GHz.

    https://dev.intelrealsense.com/docs/lidar-camera-l515-multi-camera-setup

    0
    Comment actions Permalink

Please sign in to leave a comment.