RealSense Camera Tripod Specifications Screw size for tripod legs
RealSense Camera Tripod Screw size for tripod legs, not the camera.
-
Hi Jimmek M4 (4 mm diameter) is the size of the two small mounting holes on the back of the camera on the D455 camera model. D415 and D435 / D435i type cameras have an M3 size mounting hole diameter.
The tripod hole on the base of the camera is 1/4-20 which is a standard camera tripod screw-thread size used for all RealSense camera models. This measurement equates to a diameter of 1/4 inches or 6.35 mm, with 20 threads per inch.
Please sign in to leave a comment.
Comments
2 comments