RealSense Support

RealSense Camera Tripod Specifications Screw size for tripod legs

Comments

2 comments

  • Jimmek

    M4 x .70 pitch

    0
    Comment actions Permalink
  • MartyG

    Hi Jimmek  M4 (4 mm diameter) is the size of the two small mounting holes on the back of the camera on the D455 camera model. D415 and D435 / D435i type cameras have an M3 size mounting hole diameter.

     

    The tripod hole on the base of the camera is 1/4-20 which is a standard camera tripod screw-thread size used for all RealSense camera models.  This measurement equates to a diameter of 1/4 inches or 6.35 mm, with 20 threads per inch.

    0
    Comment actions Permalink

Please sign in to leave a comment.